4 改訂履歴
Changes from B Revision (April 2017) to C Revision
- Deleted 「車載用バッテリ・レギュレーション」を「アプリケーション」からGo
- Changed 入力電圧範囲: 「4.5V」を「入力電圧範囲: 4V... 」に(「特長」)、「4.5V~...という幅広い入力範囲」を「4V~...という幅広い入力範囲」に(「概要」)Go
- Added "2.2-µF, 16-V" for VCC pin bypass capacitor Go
- Changed ESD HBM value from "±2500" to "±2000"Go
- Changed "4.5" in VIN row of Input voltage ROC table to "4" Go
- Changed "4.5" to "4" in VIN row under POWER SUPPLYGo
- Changed "3.4" to "3.3" in VIN_UVLO row under POWER SUPPLYGo
- Changed "hysteresis" to "threshold", "0.4" to "3.3" in VIN_UVLO row under POWER SUPPLY; add min = 2.9 and max = 3.5 in same rowGo
- Changed "VIN = 4.5 V to 36 V" in ISHDN row of POWER SUPPLY to "VIN = 12 V"Go
- Changed "VIN = 4.5 V"... to "VIN = 4 V" in EC Test Conditions column starting with ENABLE (EN PIN)Go
- Added "90" to MAX column of TON_MIN time under SW (SW PIN) Go
- Changed operating from "4.5-V".... to "4-V"...in first sentence of OverviewGo
- Changed "..when the input voltage is in the operating range 4.5 V..." to "...when the input voltage is in the operating range 4 V... in Active ModeGo
- Changed "VOUT = 7 V to 36 V..." to "VIN = 7 V to 36 V..."Go
Changes from A Revision (July 2016) to B Revision
- Changed the high side current max limit to 2.6 from 2.5 and low side current max limit to 2.1 from 1.9Go
Changes from * Revision (December 2015) to A Revision
- Changed 残るすべてのセクションを追加し、開発中から量産データにGo