JAJSEV4C December 2015 – February 2018 LMR23610
PRODUCTION DATA.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
Input voltages | VIN to PGND | –0.3 | 42 | V |
EN to AGND | –5.5 | VIN + 0.3 | ||
FB to AGND | –0.3 | 4.5 | ||
AGND to PGND | –0.3 | 0.3 | ||
Output voltages | SW to PGND | –1 | VIN + 0.3 | V |
SW to PGND less than 10 ns transients | –5 | 42 | ||
BOOT to SW | –0.3 | 5.5 | ||
VCC to AGND | –0.3 | 4.5 | ||
TJ | Junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |