JAJSHZ4A September 2019 – February 2020 LMR36520
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN to PGND | –0.3 | 70 | V |
Input voltage | EN to PGND | –0.3 | 70.3 | V |
Input voltage | FB to PGND | –0.3 | 5.5 | V |
Input voltage | PG to PGND | –0.3 | 20 | V |
Output voltage | SW to PGND | –0.3 | 70.3 | V |
Output voltage | SW to PGND less than 10-ns transients | –3.5 | 70 | V |
Output voltage | CBOOT to SW | –0.3 | 5.5 | V |
Output voltage | VCC to PGND | –0.3 | 5.5 | V |
Junction Temperature TJ | -40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |