Unless otherwise specified the following conditions apply: VIN = 48 V,
L = 15 µH , TA = 25°C.
LMR38020-Q1 | VOUT = 5 V | 400 kHz |
Figure 8-3 Start-Up by VINLMR38020-Q1 | VOUT = 5 V AC Coupled | No Load |
Figure 8-5 PFM SwitchingLMR38020-Q1 | VOUT = 5 V | 2 A to Short |
Figure 8-7 Short Circuit AppliedLMR38020-Q1 FPWM | VOUT = 5 V Bias to 3 V | No Load |
Figure 8-9 Start-Up with PrebiasLMR38020-Q1 | VOUT = 5 V (AC Coupled) | 400 kHz |
200 mA to 1.8 A at 200 mA/µs |
Figure 8-11 Load TransientLMR38020-Q1 | VOUT = 5 V PFM Version | 400 kHz |
Figure 8-13 5-V Load Regulation