JAJSM60B January 2023 – January 2024 LMR38020-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE AND CURRENT | ||||||
VIN_OPERATE | Input operating voltage | Needed to start up | 4.2 | V | ||
Once operating | 3.8 | V | ||||
IQ(Non-SW) | Non-switching quiescent current | VEN = 3.3 V (PFM variant only) | 40 | µA | ||
ISD | Shutdown quiescent current; measured at VIN pin | VEN = 0 V | 3 | 10 | µA | |
ENABLE | ||||||
VEN-H | Enable input high level | VEN rising | 1.1 | 1.25 | 1.4 | V |
VEN-L | Enable input low level | VEN falling | 0.95 | 1.10 | 1.22 | V |
ILKG-EN | Enable input leakage current | VEN = 3.3V | 5.0 | nA | ||
VOLTAGE REFERENCE (FB PIN) | ||||||
VREF | Feedback reference voltage | Vin=4.2V to 80V, TJ=25°C, FPWM | 0.99 | 1 | 1.01 | V |
VREF | Feedback reference voltage | FPWM | 0.985 | 1 | 1.015 | V |
ILKG-FB | Feedback leakage current | FB = 1.2 V | 2.1 | nA | ||
CURRENT LIMITS AND HICCUP | ||||||
IHS-LIMIT | High-side current limit(2) | 2A Version | 2.6 | 3.2 | 3.8 | A |
ILS-LIMIT | Low-side current limit(2) | 2A Version | 1.8 | 2.3 | 2.8 | A |
IL-ZC | Zero cross detector threshold | PFM variants only | 0.01 | A | ||
IPEAK-MIN | Minimum inductor peak current(2) | 2A Version, PFM variants only | 0.5 | A | ||
IL-NEG | Negative current limit(2) | 2A Version, FPWM variant only | –0.9 | A | ||
POWER STAGE | ||||||
RDS-ON-HS | High-side MOSFET ON-resistance | 303 | mΩ | |||
RDS-ON-LS | Low-side MOSFET ON-resistance | 133 | mΩ | |||
tON-MIN | Minimum switch on-time(3) | VIN =24 V, Iout = 1 A | 80 | 131 | ns | |
tOFF-MIN | Minimum switch off-time | 190 | 300 | ns | ||
tON-MAX | Maximum switch on-time | 5 | us | |||
SWITCHING FREQUENCY AND SYNCHRONIZATION | ||||||
FOSC | Switching frequency | RT = 64.9 kΩ | 320 | 400 | 480 | kHz |
FSPREAD | Spread of internal oscillator with Spread Spectrum Enabled |
-8 | 8 | % | ||
VSYNC_HI | SYNC clock high level threshold | 2 | V | |||
VSYNC_LO | SYNC clock low level threshold | 0.6 | V | |||
tPULSE_H | High duration needed to be recognized as a pulse | 50 | ns | |||
CLOCK | Time needed for clock to lock to a valid synchronization signal in sync cycles | 230 | us | |||
STARTUP AND TRACKING | ||||||
tSS | Internal soft-start time | 4 | ms | |||
POWER GOOD | ||||||
VPG-HIGH-UP | Power-Good upper threshold - rising | % of FB voltage | 110% | 112% | 114% | |
VPG-LOW-DN | Power-Good lower threshold - falling | % of FB voltage | 90% | 92% | 94% | |
VPG-HYS | Power-Good hysteresis (rising & falling) | % of FB voltage | 2.2% | |||
VPG-VALID | Minimum input voltage for proper Power-Good function | 2 | V | |||
RPG | Power-Good on-resistance | VEN = 0 V | 140 | Ω | ||
RPG | Power-Good on-resistance | VEN = 3.3V | 92 | Ω | ||
tPGDFLT(fall) | Glitch filter time constant for PGOOD function | 40 | us | |||
THERMAL SHUTDOWN | ||||||
TSD-Rising(4) | Thermal shutdown | Shutdown threshold | 163 | ℃ | ||
TSD-Falling(4) | Thermal shutdown | Recovery threshold | 150 | ℃ |