JAJSH96J June 2010 – April 2019 LMZ10505EXT
PRODUCTION DATA.
For this example the following application parameters exist.
DESIGNATOR | DESCRIPTION | CASE SIZE | MANUFACTURER | MANUFACTURER P/N | QUANTITY |
---|---|---|---|---|---|
U1 | Power module | PFM-7 | Texas Instruments | LMZ10505EXTTZ | 1 |
Cin1 | 150 µF, 6.3 V, 18 mΩ | C2, 6.0 × 3.2 × 1.8 mm | Sanyo | 6TPE150MIC2 | 1 |
CO1 | 330 µF, 6.3 V, 18 mΩ | D3L, 7.3 × 4.3 × 2.8 mm | Sanyo | 6TPE330MIL | 1 |
Rfbt | 100 kΩ | 0603 | Vishay Dale | CRCW0603100KFKEA | 1 |
Rfbb | 47.5 kΩ | 0603 | Vishay Dale | CRCW060347K5FKEA | 1 |
Rcomp | 15 kΩ | 0603 | Vishay Dale | CRCW060315K0FKEA | 1 |
Ccomp | 330 pF, ±5%, C0G, 50 V | 0603 | TDK | C1608C0G1H331J | 1 |
CSS | 10 nF, ±10%, X7R, 16 V | 0603 | Murata | GRM188R71C103KA01 | 1 |
DESIGNATOR | DESCRIPTION | CASE SIZE | MANUFACTURER | MANUFACTURER P/N | QUANTITY |
---|---|---|---|---|---|
U1 | Power module | PFM-7 | Texas Instruments | LMZ10505EXTTZ | 1 |
Cin1, CO1 | 47 µF, X5R, 6.3 V | 1206 | TDK | C3216X5R0J476M | 2 |
Rfbt | 110 kΩ | 0402 | Vishay Dale | CRCW0402100KFKED | 1 |
Rcomp | 1.0 kΩ | 0402 | Vishay Dale | CRCW04021K00FKED | 1 |
Ccomp | 27 pF, ±5%, C0G, 50 V | 0402 | Murata | GRM1555C1H270JZ01 | 1 |
CSS | 10 nF, ±10%, X7R, 16 V | 0402 | Murata | GRM155R71C103KA01 | 1 |