JAJSH96J June 2010 – April 2019 LMZ10505EXT
PRODUCTION DATA.
The compensation for each solution was optimized to work over the stated input range. Many applications have a fixed input voltage rail. It is possible to modify the compensation to obtain a faster transient response for a given input voltage operating point. This schematic is intended to serve as a helpful starting point towards an optimized design.
DESIGNATOR | DESCRIPTION | CASE SIZE | MANUFACTURER | MANUFACTURER P/N | QUANTITY |
---|---|---|---|---|---|
U1 | Power module | PFM-7 | Texas Instruments | LMZ10505EXTTZ | 1 |
Cin1 | 22 µF, X5R, 10 V | 1210 | AVX | 1210ZD226MAT | 2 |
Cin2 | 220 µF, 10 V, AL-Elec | E | Panasonic | EEE1AA221AP | 1(1) |
CO1 | 4.7 µF, X5R, 10 V | 0805 | AVX | 0805ZD475MAT | 1(1) |
CO2 | 22 µF, X5R, 6.3 V | 1206 | AVX | 12066D226MAT | 1(1) |
CO3 | 100 µF, X5R, 6.3 V | 1812 | AVX | 18126D107MAT | 1 |
Rfbt | 75 kΩ | 0402 | Vishay Dale | CRCW040275K0FKED | 1 |
Rfbb | 34.8 kΩ | 0402 | Vishay Dale | CRCW040234K8FKED | 1 |
Rcomp | 1.0 kΩ | 0402 | Vishay Dale | CRCW04021K00FKED | 1 |
Ccomp | 100 pF, ±5%, C0G, 50 V | 0402 | Murata | GRM1555C1H101JZ01 | 1 |
CSS | 10 nF, ±10%, X7R, 16 V | 0402 | Murata | GRM155R71C103KA01 | 1 |
VOUT | Rfbb |
---|---|
2.5 V | 34.8 kΩ |
1.8 V | 59 kΩ |
1.5 V | 84.5 kΩ |
1.2 V | 150 kΩ |
0.9 V | 590 kΩ |