JAJSOM4 December 2023 LP87725-Q1
PRODUCTION DATA
PIN | I/O | TYPE | DESCRIPTION | CONNECTION IF NOT USED | |
---|---|---|---|---|---|
NO. | NAME | ||||
1 | SCL | I | Digital | I2C interface serial clock (external pull up). | VCCA |
2 | FB_B1 | — | Analog | Output voltage feedback for BUCK1. | GND |
3 | SDA | I / O | Digital | I2C interface bidirectional serial data (external pull up). | VCCA |
4 | AGND | — | Ground | Ground. | Ground |
5 | nRSTOUT | O | Digital | Reset output. | Floating |
6 | FB_B3 | — | Analog | Output voltage feedback for BUCK3. | Ground |
7 | ENABLE | I | Digital | Programmable ENABLE signal. | Not applicable |
8 | SW_B3 | — | Analog | BUCK3 switch node. | Floating |
9 | PVIN_B3 | — | Power | Power input for BUCK3. The separate power pins PVIN_Bxx are not connected together internally – PVIN_Bxx and VCCA pins must be connected together in the application and be locally bypassed. | PMIC input supply |
10 | PGND_B3 | — | Ground | Power ground for BUCK3. | Ground |
11 | VOUT_LDO_LS1/VMON1 | — | Power | Output voltage of LDO_LS1 | Floating |
— | Analog | Alternative programmable function: Voltage monitoring input | GND | ||
12 | PVIN_LDO_LS1 | — | Power | Input voltage of LDO_LS1 | VCCA |
13 | VOUT_LS2/VMON2/SYNCCLK | — | Power | Output of Load Switch 2 | GND |
— | Analog | Alternative programmable function: Voltage monitoring input | GND | ||
I | Digital | Alternative programmable function: External clock input. | GND | ||
14 | PVIN_LS2/nINT/GPIO | — | Power | Input supply for Load Switch 2 | Ground |
O | Digital | Alternative programmable function: Interrupt output for System MCU | Floating | ||
I/O | Digital | Alternative programmable function (output): General purpose output. Alternative programmable function (input): I2C address selection through external pull -up / pull-down | Floating | ||
15 | VOUT_VLDO | — | Power | Internal LDO regulator filter node. LDO is used for internal purposes. | - |
16 | AGND | — | Ground | Ground. | Ground |
17 | VCCA | — | Power | Supply voltage for internal LDO. VCCA and PVIN_Bxx pins must be connected together in the application and be locally bypassed. | System supply |
18 | FB_B2 | — | Analog | Output voltage feedback for BUCK2. | Ground |
19 | nERR/WD_DIS | I | Digital | Primary function: System MCU Error Monitoring Input. | Ground |
I | Digital | Alternative programmable function: Watchdog Disable Input. | Ground | ||
20 | SW_B2 | — | Analog | BUCK2 switch node. | Floating |
21 | PVIN_B2 | — | Power | Power input for BUCK2. The separate power pins PVIN_Bxx are not connected together internally – PVIN_Bxx and VCCA pins must be connected together in the application and be locally bypassed. | System supply |
22 | PGND_B12 | — | Ground | Power ground for BUCK1 and BUCK2. | Ground |
23 | PVIN_B1 | — | Power | Power input for BUCK1. The separate power pins PVIN_Bxx are not connected together internally – PVIN_Bxx and VCCA pins must be connected together in the application and be locally bypassed. | System supply |
24 | SW_B1 | — | Analog | BUCK1 switch node. | Floating |