JAJSFD1B may 2018 – may 2023 LSF0102-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | CL = 50 pF | CL = 30 pF | CL = 15 pF | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
tPLH | Propagation delay time, low-to-high output | From (input) A or B to (output) B or A | 1.1 | 0.9 | 0.45 | ns | |||||||
tPHL | Propagation delay time, high-to-low output | From (input) A or B to (output) B or A | 1.3 | 1.1 | 0.6 |