JAJSFD1B may 2018 – may 2023 LSF0102-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIK | Input clamp voltage | II = –18 mA, VEN = 0 | –1.2 | V | ||||
IIH | I/O input high leakage | VI = 5 V, VEN = 0 | 5.0 | µA | ||||
ICCBA | Vref_B to Vref_A leakage | Vref_B = VEN = 5.5 V, Vref_A = 4.5 V, IO = 0, VI = VCC or GND | 1 | µA | ||||
CI(ref_A/B/EN) | Input capacitance | VI = 3 V or 0 | 11 | pF | ||||
Cio(off) | I/O pin off-state capacitance | VO = 3 V or 0, VEN = 0 | 4.0 | 6.0 | pF | |||
Cio(on) | I/O Pin on-state capacitance | VO = 3 V or 0, VEN = 3 V | 10.5 | 12.5 | pF | |||
ron(2) | On-state resistance | VI = 0, IO = 64 mA | Vref_A = 3.3 V; Vref_B = VEN = 5 V | 8.0 | Ω | |||
Vref_A = 1.8 V; Vref_B = VEN = 5 V | 9.0 | |||||||
Vref_A = 1.0 V; Vref_B = VEN = 5 V | 10 | |||||||
VI = 0, IO = 32 mA | Vref_A = 1.8 V; Vref_B = VEN = 5 V | 10 | Ω | |||||
Vref_A = 2.5 V; Vref_B = VEN = 5 V | 15 | |||||||
VI = 1.8 V, IO = 15 mA | Vref_A = 3.3 V; Vref_B = VEN = 5 V | 9.0 | Ω | |||||
VI = 1.0 V, IO = 10 mA | Vref_A = 1.8 V; Vref_B = VEN = 3.3 V | 18 | Ω | |||||
VI = 0 V, IO = 10 mA | Vref_A = 1.0 V; Vref_B = VEN = 3.3 V | 20 | Ω | |||||
VI = 0 V, IO = 10 mA | Vref_A = 1.0 V; Vref_B = VEN = 1.8 V | 30 | Ω |