JAJSG47F August 2010 – September 2020 MSP430F5333 , MSP430F5335 , MSP430F5336 , MSP430F5338
PRODUCTION DATA
PARAMETER | EXECUTION MEMORY | VCC | PMMCOREVx | FREQUENCY (fDCO = fMCLK = fSMCLK) | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 MHz | 8 MHz | 12 MHz | 20 MHz | |||||||||
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | |||||
IAM, Flash | Flash | 3 V | 0 | 0.32 | 0.36 | 2.1 | 2.4 | mA | ||||
1 | 0.36 | 2.4 | 3.6 | 4.0 | ||||||||
2 | 0.37 | 2.5 | 3.8 | |||||||||
3 | 0.39 | 2.7 | 4.0 | 6.6 | ||||||||
IAM, RAM | RAM | 3 V | 0 | 0.18 | 0.21 | 1.0 | 1.2 | mA | ||||
1 | 0.20 | 1.2 | 1.7 | 1.9 | ||||||||
2 | 0.22 | 1.3 | 2.0 | |||||||||
3 | 0.23 | 1.4 | 2.1 | 3.6 |