JAJSGX7 February 2019 OPA2356-EP
PRODUCTION DATA.
The OPA2356-EP is powered on when the supply is connected. The device can operate as a single-supply operational amplifier or dual-supply amplifier depending on the application. The device can also be used with asymmetrical supplies as long as the differential voltage (V– to V+) is at least 1.8 V and no greater than 5.5 V (for example, V– is set to –3.5 V and V+ is set to 1.5 V).