JAJSFD2A May 2018 – June 2018 OPA521
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OPERATING SUPPLY RANGE | ||||||
V+ | Power amplifier | 7 | 15 | 24 | V | |
QUIESCENT CURRENT (ENABLE pin high) | ||||||
IQ | FCC/ARIB mode | IO = 0 A, IQSET pin high | 64 | 78 | 88 | mA |
CENELEC mode | IO = 0 A, IQSET pin low | 41 | 51 | 61 | mA | |
SHUTDOWN (ENABLE pin low) | ||||||
EN | Power amplifier | EN pin low | 58 | 130 | µA |