JAJSDR3D September 2017 – December 2018 OPA2837 , OPA837
PRODUCTION DATA.
Configure two OPA837 device outputs in different gains when driving the noninverting input with the same input signal. Select one the two channels using the disable control. Set one channel to a gain of 1 V/V and the second channel to a gain of 2 V/V using the recommended 2-kΩ values from Table 2.