JAJSNF3A April 2022 – August 2022 PCM6120-Q1
PRODUCTION DATA
Table 8-112 lists the memory-mapped registers for the Page 1 registers. All register offset addresses not listed in Table 8-112 should be considered as reserved locations and the register contents should not be modified.
Address | Acronym | Register Name | Reset Value | Section |
---|---|---|---|---|
0x0 | PAGE_CFG | Device page register | 0x00 | Section 8.6.3.1 |
0x1E | VAD_CFG1 | Voice activity detection configuration register 1 | 0x20 | Section 8.6.3.2 |
0x1F | VAD_CFG2 | Voice activity detection configuration register 2 | 0x08 | Section 8.6.3.3 |
PAGE_CFG is shown in Figure 8-71 and described in Table 8-113.
Return to the Table 8-112.
The device memory map is divided into pages. This register sets the page.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PAGE[7:0] | |||||||
R/W-00000000b | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | PAGE[7:0] | R/W | 00000000b | These bits set the device page.
0d = Page 0 1d = Page 1 2d to 254d = Page 2 to page 254 respectively 255d = Page 255 |
VAD_CFG1 is shown in Figure 8-72 and described in Table 8-114.
Return to the Table 8-112.
This register is configuration register 1 for voice activity detection.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VAD_MODE[1:0] | VAD_CH_SEL[1:0] | VAD_CLK_CFG[1:0] | VAD_EXT_CLK_CFG[1:0] | ||||
R/W-00b | R/W-10b | R/W-00b | R/W-00b | ||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | VAD_MODE[1:0] | R/W | 00b | Auto ADC power up / power down configuration selection.
0d = User initiated ADC power-up and ADC power-down 1d = VAD interrupt based ADC power up and ADC power down 2d = VAD interrupt based ADC power up but user initiated ADC power down 3d = User initiated ADC power-up but VAD interrupt based ADC power down |
5-4 | VAD_CH_SEL[1:0] | R/W | 10b | VAD channel select.
0d = Channel 1 is monitored for VAD activity 1d = Channel 2 is monitored for VAD activity 2d = Channel 3 is monitored for VAD activity 3d = Channel 4 is monitored for VAD activity |
3-2 | VAD_CLK_CFG[1:0] | R/W | 00b | Clock select for VAD
0d = VAD processing using internal oscillator clock 1d = VAD processing using external clock on BCLK input 2d = VAD processing using external clock on MCLK input 3d = Custom clock configuration based on MST_CFG, CLK_SRC and CLKGEN_CFG registers in page 0 |
1-0 | VAD_EXT_CLK_CFG[1:0] | R/W | 00b | Clock configuration using external clock for VAD.
0d = External clock is 3.072 MHz 1d = External clock is 6.144 MHz 2d = External clock is 12.288 MHz 3d = External clock is 18.432 MHz |
VAD_CFG2 is shown in Figure 8-73 and described in Table 8-115.
Return to the Table 8-112.
This register is configuration register 2 for voice activity detection.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | SDOUT_INT_CFG | RESERVED | RESERVED | VAD_PD_DET_EN | RESERVED | ||
R/W-0b | R/W-0b | R-0b | R/W-0b | R/W-1b | R-000b | ||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
6 | SDOUT_INT_CFG | R/W | 0b | SDOUT interrupt configuration.
0d = SDOUT pin is not enabled for interrupt function 1d = SDOUT pin is enabled to support interrupt output when channel data in not being recorded |
5 | RESERVED | R | 0b | Reserved bit; Write only reset value |
4 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
3 | VAD_PD_DET_EN | R/W | 1b | Enable ASI output data during VAD activity.
0d = VAD processing is not enabled during ADC recording 1d = VAD processing is enabled during ADC recording and VAD interrupts are generated as configured |
2-0 | RESERVED | R | 000b | Reserved bits; Write only reset values |