JAJSHO3D July 2019 – October 2022 SN3257-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
tTRAN | Transition time from control input | VDD = 2.5 V to 5.5 V VS = VDD RL = 200 Ω, CL = 15 pF Refer to Transition Timing Figure | 160 | 350 | ns | |
tTRAN | Transition time from control input | VDD < 2.5 V VS = VDD RL = 200 Ω, CL = 15 pF Refer to Transition Timing Figure | 180 | 580 | ns | |
tON(EN) | Device turn on time from enable pin | VS =
VDD RL = 200 Ω, CL = 15 pF Refer to Ton(EN) and Toff(EN) Figure | 12 | 35 | µs | |
tOFF(EN) | Device turn off time from enable pin | VS =
VDD RL = 200 Ω, CL = 15 pF Refer to Ton(EN) and Toff(EN) Figure | 50 | 95 | ns | |
tON(VDD) | Device turn on time (VDD to output) | VS = 3.6 V VDD rise time = 1 µs RL = 200 Ω, CL = 15 pF Refer to Ton(vdd) and Toff(vdd) Figure | 20 | 60 | µs | |
tOFF(VDD) | Device turn off time (VDD to output) | VS = 3.6 V VDD fall time = 1 µs RL = 200 Ω, CL = 15 pF Refer to Ton(vdd) and Toff(vdd) Figure | 1.2 | 2.7 | µs | |
tOPEN (BBM) | Break before make time | VS = 1 V RL = 200 Ω, CL = 15 pF Refer to Topen(BBM) Figure | 0.5 | ns | ||
tSK(P) | Inter-channel skew – SOT-23 (DYY) | Refer to Tsk Figure | 10 | ps | ||
tSK(P) | Inter-channel skew – TSSOP (PW) | Refer to Tsk Figure | 18 | ps | ||
tPD | Propagation delay – SOT-23 (DYY) | Refer to Tpd Figure | 78 | ps | ||
tPD | Propagation delay – TSSOP (PW) | Refer to Tpd Figure | 95 | ps |