JAJSL63 February 2021 SN55LVCP22A-SP
PRODUCTION DATA
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Single-ended termination for input used | 50 Ω |
VTT termination voltage | VCC - 2 V |
Unused input pull-up termination to VCC | 1.1 kΩ |
Unused input pull-down termination to Gound | 1.5 kΩ |