JAJSMM5B June 2006 – August 2021 SN65C3222E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1)(3) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | DOUT at RL = 3 kΩ to GND, | DIN = GND | 5 | 5.4 | V | |
VOL | Low-level output voltage | DOUT at RL = 3 kΩ to GND, | DIN = VCC | –5 | –5.4 | V | |
IIH | High-level input current | VI = VCC | ±0.01 | ±1 | μA | ||
IIL | Low-level input current | VI at GND | ±0.01 | ±1 | μA | ||
IOS | Short-circuit output current(2) | VCC = 3.6 V | VO = 0 V | ±35 | ±60 | mA | |
VCC = 5.5 V | |||||||
ro | Output resistance | VCC, V+, and V– = 0 V, | VO = ±2 V | 300 | 10M | Ω | |
IOZ | Output leakage current | PWRDOWN = GND | VCC = 3 V to 3.6 V, VO = ±12 V | ±25 | μA | ||
VCC = 4.5 V to 5.5 V, VO = ±10 V | ±25 |