JAJSMM5B June 2006 – August 2021 SN65C3222E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(3) | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
Maximum data rate (See Figure 7-1) |
RL = 3 kΩ, One DOUT switching |
CL = 1000 pF | 250 | kbit/s | ||||
CL = 250 pF, | VCC = 3 V to 4.5 V | 1000 | ||||||
CL = 1000 pF, | VCC = 4.5 V to 5.5 V | 1000 | ||||||
tsk(p) | Pulse skew(2) | CL = 150 pF to 2500 pF, |
RL = 3 kΩ to 7 kΩ, | See Figure 7-2 | 300 | ns | ||
SR(tr) | Slew rate, transition region (see Figure 7-1) |
RL = 7 kΩ, | CL = 150 pF to 1000 pF | 8 | 90 | V/μs | ||
RL = 3 kΩ | CL = 1000 pF | 12 | 60 | |||||
CL = 150 pF to 250 pF | 24 | 150 |