JAJSCQ6A December 2016 – June 2018 SN65DSI83-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | CHA_LVDS_CM_ADJUST | Reserved | |||||
R | R/W | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | Reserved | R | Reserved | |
5-4 | CHA_LVDS_CM_ADJUST | R/W | 00 | This field can be used to adjust the common mode output voltage for LVDS Channel A.
00 – No change to common mode voltage (default) 01 – Adjust common mode voltage down 3% 10 – Adjust common mode voltage up 3% 11 – Adjust common mode voltage up 6% |
3-0 | Reserved | R | Reserved |
Note for all video registers: