JAJSCQ7A December 2016 – June 2018 SN65DSI84-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
VIL | Low-level control signal input voltage | 0.3 × VCC | V | |||
VIH | High-level control signal input voltage | 0.7 × VCC | V | |||
VOH | High-level output voltage | IOH = –4 mA | 1.25 | V | ||
VOL | Low-level output voltage | IOL = 4 mA | 0.4 | V | ||
ILKG | Input failsafe leakage current | VCC = 0; VCC(PIN) = 1.8 V | ±30 | μA | ||
IIH | High level input current | Any input terminal | ±30 | μA | ||
IIL | Low level input current | Any input terminal | ±30 | μA | ||
IOZ | High-impedance output current | CMOS output terminals | ±10 | μA | ||
IOS | Short-circuit output current | Any output driving GND short | ±50 | mA | ||
ICC | Device active current | See (2) | 106 | 164 | mA | |
IULPS | Device standby current | All data and clock lanes are in ultra-low power state (ULPS) | 7.7 | 14 | mA | |
IRST | Shutdown current | EN = 0 | 0.04 | 130 | µA | |
REN | EN control input resistor | 200 | kΩ | |||
MIPI DSI INTERFACE | ||||||
VIH-LP | LP receiver input high threshold | See Figure 1 | 880 | mV | ||
VIL-LP | LP receiver input low threshold | See Figure 1 | 550 | mV | ||
|VID| | HS differential input voltage | 100 | 270 | mV | ||
|VIDT| | HS differential input voltage threshold | 50 | mV | |||
VIL-ULPS | LP receiver input low threshold; ultra-low power state (ULPS) | 300 | mV | |||
VCM-HS | HS common mode voltage; steady-state | 70 | 330 | mV | ||
ΔVCM-HS | HS common mode peak-to-peak variation including symbol delta and interference | 100 | mV | |||
VIH-HS | HS single-ended input high voltage | See Figure 1 | 460 | mV | ||
VIL-HS | HS single-ended input low voltage | See Figure 1 | –40 | mV | ||
VTERM-EN | HS termination enable; single-ended input voltage (both Dp AND Dn apply to enable) | Termination is switched simultaneous for Dn and Dp | 450 | mV | ||
RDIFF-HS | HS mode differential input impedance | 80 | 125 | Ω | ||
LVDS OUTPUT | ||||||
|VOD| | Steady-state differential output voltage for
A_Yx P/N and B_Yx P/N |
CSR 0x19.3:2=00 and, or CSR 0x19.1:0=00
100 Ω near end termination |
180 | 245 | 330 | mV |
CSR 0x19.3:2=01 and, or CSR 0x19.1:0=01
100 Ω near end termination |
215 | 293 | 392 | |||
CSR 0x19.3:2=10 and, or CSR 0x19.1:0=10
100 Ω near end termination |
250 | 341 | 455 | |||
CSR 0x19.3:2=11 and, or CSR 0x19.1:0=11
100 Ω near end termination |
290 | 389 | 515 | |||
CSR 0x19.3:2=00 and, or CSR 0x19.1:0=00
200 Ω near end termination |
150 | 204 | 275 | |||
CSR 0x19.3:2=01 and, or CSR 0x19.1:0=01
200 Ω near end termination |
200 | 271 | 365 | |||
CSR 0x19.3:2=10 and, or CSR 0x19.1:0=10
200 Ω near end termination |
250 | 337 | 450 | |||
CSR 0x19.3:2=11 and, or CSR 0x19.1:0=11
200 Ω near end termination |
300 | 402 | 535 | |||
|VOD| | Steady-state differential output voltage for
A_CLKP/N and B_CLKP/N |
CSR 0x19.3:2=00 and, or CSR 0x19.1:0=00
100 Ω near end termination |
140 | 191 | 262 | mV |
CSR 0x19.3:2=01 and, or CSR 0x19.1:0=01
100 Ω near end termination |
168 | 229 | 315 | |||
CSR 0x19.3:2=10 and, or CSR 0x19.1:0=10
100 Ω near end termination |
195 | 266 | 365 | |||
CSR 0x19.3:2=11 and, or CSR 0x19.1:0=11
100 Ω near end termination |
226 | 303 | 415 | |||
CSR 0x19.3:2=00 and, or CSR 0x19.1:0=00
200 Ω near end termination |
117 | 159 | 220 | |||
CSR 0x19.3:2=01 and, or CSR 0x19.1:0=01
200 Ω near end termination |
156 | 211 | 295 | |||
CSR 0x19.3:2=10 and, or CSR 0x19.1:0=10
200 Ω near end termination |
195 | 263 | 362 | |||
CSR 0x19.3:2=11 and, or CSR 0x19.1:0=11
200 Ω near end termination |
234 | 314 | 435 | |||
Δ|VOD| | Change in steady-state differential output voltage between opposite binary states | RL = 100 Ω | 35 | mV | ||
VOC(SS) | Steady state common-mode output voltage(3) | CSR 0x19.6 = 1 and CSR 0x1B.6 = 1; and, or CSR 0x19.4 = 1 and
CSR 0x1B.4 = 1; see Figure 2 |
0.75 | 0.9 | 1.13 | V |
CSR 0x19.6 = 0 and, or CSR 0x19.4 = 0; see Figure 2 | 1 | 1.25 | 1.5 | |||
VOC(PP) | Peak-to-peak common-mode output voltage | see Figure 2 | 35 | mV | ||
RLVDS_DIS | Pulldown resistance for disabled LVDS outputs | 1 | kΩ |