JAJSCQ7A December 2016 – June 2018 SN65DSI84-Q1
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ADDR | 64 | I/O | Local I2C interface target address select. See Table 4. In normal operation this pin is an input. When the ADDR pin is programmed high, it must be tied to the same 1.8-V power rails where the SN65DSI84-Q1 VCC 1.8-V power rail is connected. |
A_Y0P | 46 | O | LVDS channel A, LVDS data output 0 |
A_Y0N | 47 | O | |
A_Y1P | 44 | O | LVDS channel A, LVDS data output 1 |
A_Y1N | 45 | O | |
A_Y2P | 41 | O | LVDS channel A, LVDS data output 2 |
A_Y2N | 42 | O | |
A_Y3P | 36 | O | LVDS channel A, LVDS data output 3. A_Y3P and A_Y3N must be left not connected (NC) for 18-bpp panels. |
A_Y3N | 37 | O | |
A_CLKP | 38 | O | LVDS channel A, LVDS clock output |
A_CLKN | 39 | O | |
B_Y0P | 61 | O | LVDS channel B, LVDS data output 0 |
B_Y0N | 62 | O | |
B_Y1P | 59 | O | LVDS channel B, LVDS data output 1 |
B_Y1N | 60 | O | |
B_Y2P | 56 | O | LVDS channel B, LVDS data output 2 |
B_Y2N | 57 | O | |
B_Y3P | 50 | O | LVDS channel B, LVDS data output 3. B_Y3P and B_Y3N must be left NC for 18-bpp panels. |
B_Y3N | 51 | O | |
B_CLKP | 53 | O | LVDS channel B, LVDS clock output |
B_CLKN | 54 | O | |
DA0P | 19 | I | MIPI D-PHY channel A, data lane 0; data rate up to 1 Gbps. |
DA0N | 20 | I | |
DA1P | 21 | I | MIPI D-PHY channel A, data lane 1; data rate up to 1 Gbps |
DA1N | 22 | I | |
DA2P | 27 | I | MIPI D-PHY channel A, data lane 2; data rate up to 1 Gbps. |
DA2N | 28 | I | |
DA3P | 29 | I | MIPI D-PHY channel A, data lane 3; data rate up to 1 Gbps. |
DA3N | 30 | I | |
DACP | 24 | I | MIPI D-PHY channel A, clock lane; data rate up to 1 Gbps. |
DACN | 25 | I | |
RSVD | 4, 5, 6, 7, 8, 9, 10, 11, 12, 13 | — | Leave unconnected |
EN | 2 | I | Chip enable and reset. The device is reset (shutdown) when the EN pin is low. |
GND | 23, 26, 52 | G | Reference ground |
IRQ | 33 | O | Interrupt signal |
REFCLK | 17 | I | This pin is an optional external reference clock for the LVDS pixel clock. If an external reference clock is not used, this pin must be pulled to ground with an external resistor. The source of the reference clock must be placed as close as possible with a series resistor near the source to reduce EMI. |
RSVD1 | 34 | I/O | Reserved. This pin must be left unconnected for normal operation. |
RSVD2 | 1 | I | Reserved. This pin must be left unconnected for normal operation. |
SCL | 15 | I | Local I2C interface clock. |
SDA | 16 | I/O | Local I2C interface data |
VCC | 3 | — | 1.8-V power supply |
14 | — | ||
18 | — | ||
32 | — | ||
35 | — | ||
40 | — | ||
43 | — | ||
48 | — | ||
49 | — | ||
55 | — | ||
58 | — | ||
63 | — | ||
VCORE | 31 | P | 1.1-V output from the voltage regulator. This pin must have a 1-µF external capacitor to ground. |
PowerPAD | — | Reference ground |