JAJSPH3I July 2003 – January 2023 SN65HVD1176
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ICC | Supply Current(1) | Driver and receiver,
RE at 0 V, DE at VCC, All other inputs open, no load | 4 | 6 | mA | |
Driver only,
RE at VCC, DE at VCC, All other inputs open, no load | 3.8 | 6 | mA | |||
Receiver only,
RE at 0 V, DE at 0 V, All other inputs open, no load | 3.6 | 6 | mA | |||
Standby only,
RE at VCC, DE at 0 V, All other inputs open | 0.2 | 5 | μA |