JAJSPH3I July 2003 – January 2023 SN65HVD1176
PRODUCTION DATA
INPUT | ENABLE | OUTPUTS | |
---|---|---|---|
D | DE | A | B |
H | H | H | L |
L | H | L | H |
X | L | Z | Z |
X | OPEN | Z | Z |
OPEN | H | H | L |
DIFFRENTIAL INPUT VID = (VA – VB) | ENABLE RE | OUTPUT R |
---|---|---|
VID ≥ –0.02 V | L | H |
–0.2 V < VID < –0.02 V | L | ? |
VID ≤ –0.2 V | L | L |
X | H | Z |
X | OPEN | Z |
Open Circuit | L | H |
Short Circuit | L | H |
Idle (terminated) bus | L | H |