SLLS573E December 2003 – March 2024 SN65MLVD200A , SN65MLVD202A , SN65MLVD204A , SN65MLVD205A
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
For this design example, use the parameters listed in Table 9-1.
PARAMETERS | VALUES |
---|---|
Driver supply voltage | 3 V to 3.6 V |
Driver input voltage | 0.8 V to 3.3 V |
Driver signaling rate | DC to 100 Mbps |
Interconnect characteristic impedance (differential) | 100 Ω |
Termination resistance | 100 Ω |
Number of receiver nodes | 2 to 32 |
Receiver supply voltage | 3 V to 3.6 V |
Receiver input voltage | 0 to (VCC – 0.8) V |
Receiver signaling rate | DC to 100 Mbps |
Ground shift between driver and receiver | ±1 V |