JAJSQF4S December 1995 – February 2024 SN54AHCT126 , SN74AHCT126
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54AHCT126 | SN74AHCT126 | SN74AHCT126 –40 to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
VOH | IOH = –50 µA | 4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | 4.4 | V | |||||
IOH = –8 mA | 3.94 | 3.8 | 3.8 | 3.8 | |||||||||
VOL | IOL = 50 µA | 4.5 V | 0.1 | 0.1 | 0.1 | 0.1 | V | ||||||
IOL = 8 mA | 0.36 | 0.44 | 0.44 | 0.44 | |||||||||
II | VI = 5.5 V or GND | 0 V to 5.5 V | ±0.1 | ±1(1) | ±1 | ±1 | µA | ||||||
IOZ | VO = VCC or GND | 5.5 V | ±0.25 | ±2.5 | ±2.5 | ±2.5 | µA | ||||||
ICC | VI = VCC or GND | IO = 0 | 5.5 V | 2 | 20 | 20 | 20 | µA | |||||
ΔICC(2) | One input at 3.4 V, Other inputs at VCC or GND | 5.5 V | 1.35 | 1.5 | 1.5 | 1.5 | mA | ||||||
Ci | VI = VCC or GND | 5 V | 4 | 10 | 10 | pF | |||||||
Co | VO = VCC or GND | 5 V | 15 | pF |