JAJSQF4S December 1995 – February 2024 SN54AHCT126 , SN74AHCT126
PRODUCTION DATA
PARAMETER | SN74AHCT126 | UNIT | ||
---|---|---|---|---|
MIN | MAX | |||
VOL(P) | Quiet output, maximum dynamic VOL | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | –0.8 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 4.4 | V | |
VIH(D) | High-level dynamic input voltage | 2 | V | |
VIL(D) | Low-level dynamic input voltage | 0.8 | V |