JAJSU01B February 2002 – March 2024 SN74AHCT138Q-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | SOIC, TSSOP, WQFN |
||
A | 1 | I | Select input A (least significant bit) |
B | 2 | I | Select input B |
C | 3 | I | Select input C (most significant bit) |
G2A | 4 | I | Active low enable A |
G2B | 5 | I | Active low enable B |
G1 | 6 | I | Active high enable |
GND | 8 | — | Ground |
NC | — | — | No internal connection |
VCC | 16 | — | Supply voltage |
Y0 | 15 | O | Output 0 (least significant bit) |
Y1 | 14 | O | Output 1 |
Y2 | 13 | O | Output 2 |
Y3 | 12 | O | Output 3 |
Y4 | 11 | O | Output 4 |
Y5 | 10 | O | Output 5 |
Y6 | 9 | O | Output 6 |
Y7 | 7 | O | Output 7 (most significant bit) |
Thermal pad(2) | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. |