JAJSI03K June 2004 – May 2020 SN74AUP1G32
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | TA = 25°C | TA = –40°C to 85°C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tpd | A or B | Y | 0.8 V | 24 | ns | ||||
1.2 V ± 0.1 V | 3.6 | 9.9 | 17 | 3.1 | 21.1 | ||||
1.5 V ± 0.1 V | 2.3 | 7.2 | 11.5 | 1.8 | 13.9 | ||||
1.8 V ± 0.15 V | 1.6 | 5.8 | 9.1 | 1.1 | 11.2 | ||||
2.5 V ± 0.2 V | 1 | 4.3 | 6.2 | 0.5 | 7.8 | ||||
3.3 V ± 0.3 V | 1 | 3.4 | 5 | 0.5 | 6.2 |