JAJSP74A September 2004 – December 2022 SN74CBT3383C
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIK | Control inputs | VCC= 4.5 V, | IIN= −18 mA | −1.8 | V | |||
VIKU | Data inputs | VCC= 5 V, | 0 mA > II≥ −50 mA, VIN= VCC or GND, | Switch OFF | −2 | V | ||
IIN | Control inputs | VCC= 5.5 V, | VIN= VCC or GND | ±1 | mA | |||
IOZ‡(3) | VCC= 5.5 V, |
VO= 0 to 5.5 V, VI= 0, |
Switch OFF, VIN= VCC or GND |
±10 | mA | |||
Ioff | VCC= 0, | VO= 0 to 5.5 V, | VI= 0 | 10 | mA | |||
ICC | VCC= 5.5 V, |
II/O= 0, VIN= VCC or GND, |
Switch ON or OFF | 3 | mA | |||
ΔICC(4) | Control inputs | VCC= 5.5 V, | One input at 3.4 V, | Other inputs at VCC or GND | 2.5 | mA | ||
Cin | Control inputs | VIN= 3 V or 0 | 3.5 | pF | ||||
Cio(OFF) | VI/O= 3 V or 0, | Switch OFF, | VIN= VCC or GND | 8 | pF | |||
Cio(ON) | VI/O= 3 V or 0, | Switch ON, | VIN= VCC or GND | 18.5 | pF | |||
ron(5) | VCC= 4 V, TYP at VCC= 4 V |
VI= 2.4 V, | IO= −15 mA | 8 | 12 | Ω | ||
VCC= 4.5 V | VI= 0 | IO= 64 mA | 3 | 6 | ||||
IO= 30 mA | 3 | 6 | ||||||
VI= 2.4 V, | IO= −15 mA | 5 | 10 |