JAJSN38A October 2021 – December 2021 SN74HCT165-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 | V | |
IIK | Input clamp current(2) | VI < 0 or VI > VCC + 0.5 V | –20 | 20 | mA |
IOK | Output clamp current(2) | VO < 0 or VO > VCC + 0.5 V | –20 | 20 | mA |
IO | Continuous output current | VO = 0 to VCC | –35 | 35 | mA |
ICC | Continuous output current through VCC or GND | –70 | 70 | mA | |
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |