JAJSN38A October 2021 – December 2021 SN74HCT165-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA = 25°C | -40°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
VOH | High-level output voltage | VI = VIH or VIL | IOH = -20 uA, VCC = 4.5 V | 4.4 | 4.4 | V | ||||
IOH = -4 mA, VCC = 4.5 V | 3.98 | 3.84 | V | |||||||
VOL | Low-level output voltage | VI = VIH or VIL | IOL = 20 uA, VCC = 4.5 V | 0.1 | 0.1 | V | ||||
IOL = 4 mA, VCC = 4.5 V | 0.26 | 0.33 | V | |||||||
II | Input leakage current | VI = VCC or 0 | VCC = 5.5 V | ±100 | ±1000 | nA | ||||
IOZ | Off-State (High-Impedance State) Output Current | VO = VCC or 0, QA-QH | VCC = 5.5 V | ±0.5 | ±5 | µA | ||||
ICC | Supply current | VI = VCC or 0, IO = 0 | VCC = 5.5 V | 8 | 80 | µA | ||||
ΔICC | Additional Quiescent Device Current Per Input Pin | VI = VCC - 2.1V | VCC = 4.5V to 5.5V | 126.2 | 157.5 | µA | ||||
VI = 0.5 V or 2.4V | VCC = 5.5V | 2.4 | 2.9 | mA | ||||||
Ci | Input capacitance | VCC = 4.5V to 5.5V | VCC = 4.5V to 5.5V | 10 | pF | |||||
CO | Output capacitance | VCC = 4.5V to 5.5V | VCC = 4.5V to 5.5V | 20 | pF | |||||
Cpd | Power dissipation capacitance per gate | No load | 50 | pF |