JAJSP09B August 2022 – January 2023 SN74LV273A-Q1
PRODUCTION DATA
PARAMETER | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High level output voltage | IOH = –50 mA | 2 V to 5.5 V | VCC – 0.1 | V | ||
IOH = –2 mA | 2.3 V | 2 | |||||
IOH = –6 mA | 3 V | 2.48 | |||||
IOH = –12 mA | 4.5 V | 3.8 | |||||
VOL | Low level output voltage | IOL = 50 mA | 2 V to 5.5 V | 0.1 | V | ||
IOL = 2 mA | 2.3 V | 0.4 | |||||
IOL = 6 mA | 3 V | 0.44 | |||||
IOL = 12 mA | 4.5 V | 0.55 | |||||
II | Input leakage current | VI = 5.5 V or GND | 0 V to 5.5 V | ±1 | µA | ||
ICC | Supply current | VI = VCC or GND, IO = 0 | 5.5 V | 20 | µA | ||
Ioff | Input/Output Power-Off Leakage Current | VI or VO = 0 to 5.5 V | 0 V | 5 | µA | ||
Ci | Input Capacitance | VI = VCC or GND | 3.3 V |
2 |
pF |