JAJSP09B August 2022 – January 2023 SN74LV273A-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAP |
25°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
fmax | CL = 15 pF | 120 | 205 | 100 | MHz | |||||
CL = 50 pF | 80 | 160 | 70 | |||||||
tpd | CLK | Q | CL = 15 pF | 4.8 | 9 | 1 | 11.5 | ns | ||
CLR | 4.7 | 8.5 | 1 | 11 | ||||||
tpd | CLK | Q | CL = 50 pF | 6.2 | 11 | 1 | 14 | ns | ||
CLR | 6 | 10.5 | 1 | 13.5 | ||||||
tsk(o) | 1 | 1 |