SCES218Y APRIL 1999 – November 2018 SN74LVC1G14
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Mechanical input elements, such as push buttons or rotary knobs, offer simple ways to interact with electronic systems. Typically, these elements have recoil or bouncing, where the mechanical element makes and breaks contact multiple times during human interaction. This bouncing can cause one or more repeated signals to be passed, triggering multiple actions when only a single input was intended. One potential solution to mitigating these multiple inputs is by utilizing a Schmitt-trigger to create a debounce circuit. Figure 8 shows an example of this solution.