SCES218Y APRIL 1999 – November 2018 SN74LVC1G14
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | VCC | –40°C to 85°C | –40°C to 125°C(2)
|
UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | MIN | TYP | MAX | ||||||
VT+
Positive-going input threshold voltage |
1.65 V | 0.79 | 1.16 | .79 | 1.16 | V | |||||
2.3 V | 1.11 | 1.56 | 1.11 | 1.56 | |||||||
3 V | 1.5 | 1.87 | 1.5 | 1.87 | |||||||
4.5 V | 2.16 | 2.74 | 2.16 | 2.74 | |||||||
5.5 V | 2.61 | 3.33 | 2.61 | 3.33 | |||||||
VT–
Negative-going input threshold voltage |
DBV, DCK, DRL, DRY, DSF, YZV and YZP packages | 1.65 V | 0.39 | 0.62 | .39 | .64 | V | ||||
2.3 V | 0.58 | 0.87 | .58 | .89 | |||||||
3 V | 0.84 | 1.14 | .84 | 1.16 | |||||||
4.5 V | 1.41 | 1.79 | 1.41 | 1.79 | |||||||
5.5 V | 1.87 | 2.29 | 1.87 | 2.29 | |||||||
VT–
Negative-going input threshold voltage |
DPW package | 1.65 V | 0.44 | 0.67 | V | ||||||
2.3 V | 0.63 | 0.92 | |||||||||
3 V | 0.89 | 1.19 | |||||||||
4.5 V | 1.46 | 1.84 | |||||||||
5.5 V | 1.92 | 2.34 | |||||||||
ΔVT
Hysteresis (VT+ – VT–) |
1.65 V | 0.37 | 0.62 | 0.37 | 0.62 | V | |||||
2.3 V | 0.48 | 0.77 | 0.48 | 0.77 | |||||||
3 V | 0.56 | 0.87 | 0.56 | 0.87 | |||||||
4.5 V | 0.71 | 1.04 | 0.71 | 1.04 | |||||||
5.5 V | 0.71 | 1.11 | 0.71 | 1.11 | |||||||
VOH | IOL = –100 µA | 1.65 V to 4.5 V | VCC – 0.1 | VCC – 0.1 | V | ||||||
IOL = –4 mA | 1.65 V | 1.2 | 1.2 | ||||||||
IOL = –8 mA | 2.3 V | 1.9 | 1.9 | ||||||||
IOL = –16 mA | 3 V | 2.4 | 2.4 | ||||||||
IOL = –24 mA | 2.3 | 2.3 | |||||||||
IOL = –32 mA | 4.5 V | 3.8 | 3.8 | ||||||||
VOL | IOL = 100 µA | 1.65 V to 4.5 V | 0.1 | 0.1 | V | ||||||
IOL = 4 mA | 1.65 V | 0.45 | 0.45 | ||||||||
IOL = 8 mA | 2.3 V | 0.3 | 0.3 | ||||||||
IOL = 16 mA | 3 V | 0.4 | 0.4 | ||||||||
IOL = 24 mA | 0.55 | 0.55 | |||||||||
IOL = 32 mA | 4.5 V | 0.55 | 0.7 | ||||||||
II | A input | VI = 5.5 V or GND | 0 to 5.5 V | ±5 | ±5 | µA | |||||
Ioff | VI or VO = 5.5 V | 0 | ±10 | ±10 | µA | ||||||
ICC | VI = 5.5 V or GND, | IO = 0 | 1.65 V to 5.5 V | 10 | 10 | µA | |||||
ΔICC | One input at VCC – 0.6 V, | Other inputs at VCC or GND | 3 V to 5.5 V | 500 | 500 | µA | |||||
Ci | VI = VCC or GND | 3.3 V | 4.5 | 4.5 | pF |