JAJSNP1 December 2023 TAD5242
ADVANCE INFORMATION
Figure 8-9 and Figure 8-10 respectively show the magnitude response and the pass-band ripple for a interpolation filter with a sampling rate of 24 kHz or 22.05 kHz. Table 8-10 lists the specifications for a interpolation filter with an 24-kHz or 22.05-kHz sampling rate.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Pass-band ripple | Frequency range is 0 to 0.454 × fS | –0.05 | 0.03 | dB | |
Stop-band attenuation | Frequency range is 0.58 × fS to 4 × fS | 81.9 | dB | ||
Frequency range is 4 × fS to 15.42 × fS | 87.6 | ||||
Group delay or latency | Frequency range is 0 to 0.454 × fS | 17.6 | 1/fS |