JAJSD19B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
BIT | FIELD | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
---|---|---|---|---|
D7-D6 | RESERVED | R/W | 00 | Reserved. Write only reset values. |
D5 | MODE_COEFF | R/W | 1 | Default coefficients are
0: from host. Host needs to download coefficients into device. 1: from internal ROM. Default coefficients for ROM modes. |
D4-D2 | RESERVED | R/W | 000 | Reserved. Write only reset values. |
D1-D0 | MODE_DSP | R/W | 01 | DSP Mode is
00: SmartAmp Mode 01: ROM Mode 1: Digital input playback only 10: ROM Mode 2: Digital input with I/V-sense 11: Reserved |