JAJSFJ0D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
87 | 0x57 | RSV | RSV | GINV5 | GINV4 | GINV3 | GINV2 | RSV | RSV |
Reset Value | 0 | 0 | 0 | 0 |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
GINV[5:0] | GPIO Output Inversion | ||||||||
This bit controls the polarity of GPIO3 output. When set to 1, the output will be inverted for any signal being selected. | |||||||||
Default value: 000000 | |||||||||
0: Non-inverted | |||||||||
1: Inverted |