JAJSFJ0D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
95 | 0x5F | RSV | RSV | RSV | LTSH | RSV | CKMF | CSRF | CERF |
Reset Value |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
LTSH | Latched Clock Halt (Read Only) | ||||||||
This bit indicates whether SCK halt has occurred. The bit is cleared when read. | |||||||||
0: SCK halt has not occurred | |||||||||
1: SCK halt has occurred since last read | |||||||||
CKMF | Clock Missing (Read Only) | ||||||||
This bit indicates whether the LRCK and BCK are missing (tied low). | |||||||||
0: LRCK and/or BCK is present | |||||||||
1: LRCK and BCK are missing | |||||||||
CSRF | Clock Resync Request (Read Only) | ||||||||
This bit indicates whether the clock resynchronization is in progress. | |||||||||
0: Not resynchronizing | |||||||||
1: Clock resynchronization is in progress | |||||||||
CERF | Clock Error (Read Only) | ||||||||
This bit indicates whether a clock error is being reported. | |||||||||
0: Clock is valid | |||||||||
1: Clock is invalid (Error) |