JAJSCJ5B September 2016 – October 2017 TAS6424-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The AC load diagnostic is used to determine the proper connection of a capacitively coupled speaker or tweeter when used with a passive crossover. The AC load diagnostic is controlled through I2C. The AC diagnostics requires an external input signal and reports the approximate load impedance and phase. The selected signal frequency should create current flow through the desired speaker for proper detection. If multiple channels must be tested, the diagnostics should be run in series. The AC load-diagnostic test procedure is as follows.
For load-impedance detection, use the following test procedure:
NOTE
The device ramps the signal up and down automatically to prevent pops and clicks.
When the test is complete the channel reporting register indicates the status change from the AC diagnostic mode to the Hi-Z state. The detected impedance is stored in the appropriate I2C register.
For loopback delay detection, use the following test procedure for either BTL mode or PBTL mode:
When the test is complete, the channel reporting register indicates the status change from the AC diagnostic mode to the Hi-Z state. The detected impedance is stored in the appropriate I2C register.
SETTING | GAIN AT 19 kHz | I(A) | MEASUREMENT RANGE (Ω) | MAPPING FROM CODE TO MAGNITUDE (Ω/Code) |
---|---|---|---|---|
Gain = 4, I = 10 mA (recommended) | 4.28 | 0.01 | 12 | 0.05832 |
Gain = 4, I = 19 mA | 4.28 | 0.019 | 6 | 0.0307 |
Gain = 1, I = 10 mA (recommended) | 1 | 0.01 | 48 | 0.2496 |
Gain = 1, I = 19 mA | 1 | 0.019 | 24 | 0.1314 |