JAJSPM2E April 2009 – January 2023 TCA6408A
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCCI | Supply voltage for I2C pins | 1.65 | 5.5 | V | |
VCCP | Supply voltage for P-ports | 1.65 | 5.5 | ||
VIH | High-level input voltage | SCL, SDA | 0.7 × VCCI | VCCI | V |
RESET | 0.7 × VCCI | 5.5 | |||
ADDR, P7–P0 | 0.7 × VCCP | 5.5 | |||
VIL | Low-level input voltage | SCL, SDA, RESET | –0.5 | 0.3 × VCCI | V |
ADDR, P7–P0 | –0.5 | 0.3 × VCCP | |||
IOH | High-level output current | P7–P0 | 10 | mA | |
IOL | Low-level output current | P7–P0 | 25 | mA | |
TA | Operating free-air temperature | –40 | 85 | °C |