JAJSPM2E April 2009 – January 2023 TCA6408A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCP | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VIK | Input diode clamp voltage | II = –18 mA | 1.65 V to 5.5 V | –1.2 | V | |||
VPOR | Power-on reset voltage(2) | VI = VCCP or GND, IO = 0 | 1.65 V to 5.5 V | 1 | 1.4 | V | ||
VOH | P-port high-level output voltage | IOH = –8 mA | 1.65 V | 1.2 | V | |||
2.3 V | 1.8 | |||||||
3 V | 2.6 | |||||||
4.5 V | 4.1 | |||||||
IOH = –10 mA | 1.65 V | 1.1 | ||||||
2.3 V | 1.7 | |||||||
3 V | 2.5 | |||||||
4.5 V | 4.0 | |||||||
VOL | P-port low-level output voltage | IOL = 8 mA | 1.65 V | 0.45 | V | |||
2.3 V | 0.25 | |||||||
3 V | 0.25 | |||||||
4.5 V | 0.2 | |||||||
IOL = 10 mA | 1.65 V | 0.6 | ||||||
2.3 V | 0.3 | |||||||
3 V | 0.25 | |||||||
4.5 V | 0.2 | |||||||
IOL | SDA | VOL = 0.4 V | 1.65 V to 5.5 V | 3 | mA | |||
INT | 3 | 15 | ||||||
II | SCL, SDA, RESET | VI = VCCI or GND | 1.65 V to 5.5 V | ±0.1 | μA | |||
ADDR | VI = VCCP or GND | ±0.1 | ||||||
IIH | P-port | VI = VCCP | 1.65 V to 5.5 V | 1 | μA | |||
IIL | P-port | VI = GND | 1 | μA | ||||
ICC (ICCI + ICCP) | Operating mode | SDA, P-port, ADDR, RESET | VI on SDA and
RESET= VCCI or GND, VI on P-port and ADDR = VCCP or GND, IO = 0, I/O = inputs, fSCL = 400 kHz | 3.6 V to 5.5 V | 10 | 20 | μA | |
2.3 V to 3.6 V | 6.5 | 15 | ||||||
1.65 V to 2.3 V | 4 | 9 | ||||||
Standby mode | SCL, SDA, P-port, ADDR, RESET | VI on SCL, SDA and
RESET = VCCI or GND, VI on P-Port and ADDR = VCCP or GND, IO = 0, I/O = inputs, fSCL = 0 | 3.6 V to 5.5 V | 1.5 | 7 | |||
2.3 V to 3.6 V | 1 | 3.2 | ||||||
1.65 V to 2.3 V | 0.5 | 1.7 | ||||||
ΔICCI | Additional current in standby mode | SCL, SDA, RESET | One input at VCCI – 0.6 V, Other inputs at VCCI or GND | 1.65 V to 5.5 V | 25 | μA | ||
ΔICCP | P-port, ADDR | One input at VCCP – 0.6 V, Other inputs at VCCP or GND | 1.65 V to 5.5 V | 80 | μA | |||
Ci | SCL | VI = VCCI or GND | 1.65 V to 5.5 V | 6 | 7 | pF | ||
Cio | SDA | VIO = VCCI or GND | 1.65 V to 5.5 V | 7 | 8 | pF | ||
P-port | VIO = VCCP or GND | 7.5 | 8.5 |