JAJSHT0 August 2019 TCAN4551-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RSVD | |||||||
R | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RSVD | |||||||
R | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RSVD | |||||||
R | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | EINT1 | EINT0 | |||||
R | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:24 | RSVD | R | 0x0 | Reserved |
23:16 | RSVD | R | 0x0 | Reserved |
15:8 | RSVD | R | 0x0 | Reserved |
7:2 | RSVD | R | 0x0 | Reserved |
1 | EINT1 | R/W | 0 | Enable Interrupt Line 1
0 - Interrupt line m_can_int1 disabled 1 - Interrupt line m_can_int1 enabled |
0 | EINT0 | R/w | 0 | Enable Interrupt Line 0
0 - Interrupt line m_can_int0 disabled 1 - Interrupt line m_can_int0 enabled |