SPRSP96 March 2024 TDA4AEN-Q1 , TDA4VEN-Q1
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 6-106, Figure 6-90, Table 6-107, and Figure 6-91 present timing requirements and switching characteristics for MMC1/MMC2 – UHS-I SDR25 Mode.
NO. | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
SDR251 | tsu(cmdV-clkH) | Setup time, MMCx_CMD valid before MMCx_CLK rising edge | 2.15 | ns | |
SDR252 | th(clkH-cmdV) | Hold time, MMCx_CMD valid after MMCx_CLK rising edge | 1.27 | ns | |
SDR253 | tsu(dV-clkH) | Setup time, MMCx_DAT[3:0] valid before MMCx_CLK rising edge | 2.15 | ns | |
SDR254 | th(clkH-dV) | Hold time, MMCx_DAT[3:0] valid after MMCx_CLK rising edge | 1.27 | ns |
NO. | PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|---|
fop(clk) | Operating frequency, MMCx_CLK | 50 | MHz | ||
SDR255 | tc(clk) | Cycle time, MMCx_CLK | 20 | ns | |
SDR256 | tw(clkH) | Pulse duration, MMCx_CLK high | 9.2 | ns | |
SDR257 | tw(clkL) | Pulse duration, MMCx_CLK low | 9.2 | ns | |
SDR258 | td(clkL-cmdV) | Delay time, MMCx_CLK rising edge to MMCx_CMD transition | 2.4 | 8.1 | ns |
SDR259 | td(clkL-dV) | Delay time, MMCx_CLK rising edge to MMCx_DAT[3:0] transition | 2.4 | 8.1 | ns |