JAJST56D October 2001 – February 2024 TFP410
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DK[3:1] | DKEN | RSVD | CTL[2:1] | RSVD |
Bit | Field | Type | Description |
---|---|---|---|
7:5 | DK[3:1] | RW | This read/write register contains the de-skew setting, each
increment adjusts the skew by t(STEP). 000: Step 1 (minimum setup/maximum hold) 001: Step 2 010: Step 3 011: Step 4 100: Step 5 (default) 101: Step 6 110: Step 7 111: Step 8 (maximum setup/minimum hold) |
4 | DKEN | RW | This read/write register controls the data de-skew enable. 0: Data de-skew is disabled, the values in DK[3:1] are not used 1: Data de-skew is enabled, the de-skew setting is controlled through DK[3:1] |
3 | RSVD | RW | — |
2:1 | CTL[2:1] | RW | This read/write register contains the values of the two CTL[2:1] bits that are output on the DVI port during the blanking interval. |
0 | RSVD | RW | — |