JAJSF33C August 2017 – February 2023 THS3491
PRODUCTION DATA
Use two THS3491 amplifiers in a parallel load-sharing circuit to improve distortion performance.
DESIGN PARAMETER | VALUE |
---|---|
VO (At amplifier output) | 20 VPP |
RLOAD | 100 Ω |
Gain flatness at 100 MHz | Less than 0.5 dB |