4 Revision History
Changes from Revision B (July 2018) to Revision C (February 2023)
- データシートにベア・ダイ・パッケージの詳細情報を追加Go
- Removed bipolar-supply operating range and single-supply operating
range specifications from Electrical Characteristics: VS = ±15 V
Go
- Added new test level A2 that is clarifies what is tested for die
salesGo
Changes from Revision A (March 2018) to Revision B (July 2018)
- 「標準的な任意波形発生器の出力駆動回路」の抵抗値 を 49.9Ω から 40.2Ω に変更
Go
- 「標準的な任意波形発生器の出力駆動回路」の抵抗値 を 24.9Ω から 30Ω に変更
Go
- Changed TA = 25°C to TA ≅ 25°C in
Electrical Characteristics: ±15 V condition statementGo
- Changed 100% tested at 25°C to 100% tested at ≅ 25°C in the
footnote of Electrical Characteristics: ±15 V
Go
- Added DDA package only in Test Conditions column for
"VOS" specificationGo
- Added new VOS specifiction line for RGT packageGo
- Added min/max values to RFB_TRACE
specification Go
- Changed units from: pF || kΩ to: kΩ || pF and changed typical
spec accordinglyGo
- Added min/max values to TJ_SENSE 25℃ value
specificationGo
- Changed TJ_SENSE temperature coefficient specification's
typical value from 3 mV/℃ to 3.2 mV/℃ Go
- Added min/max values to TJ_SENSE input impedance
specificationGo
- Changed "TA = 25°C" to "TA ≅ 25°C" in Electrical Characteristics: ±7.5 V condition statementGo
- Changed "100% tested at 25°C" to "100% tested at ≅ 25°C" in the footnote of Electrical Characteristics: ±7.5 V
Go
- Added "DDA package only" in Test Conditions column for "VOS" specification Go
- Added new VOS specifiction line for RGT packageGo
- Changed units from "pF || kΩ" to "kΩ || pF" and changed typical values accordingly Go
- Added min/max values to "TJ_SENSE 25℃ value" specificationGo
- Added min/max values to "TJ_SENSE input impedance" specificationGo
- Changed "TA = 25°C" to "TA ≅ 25°C" in Typical Characteristics: ±15 V condition statementGo
- Changed ZOL low frequency value from 160 dB to 138 dB in Open-Loop Transimpedance Gain and Phase vs Frequency
Go
- Changed Overdrive Recovery Time grid lines and added gain informationGo
- Added TJ_SENSE Voltage vs Ambient Temperature
Go
- Changed "TA = 25°C" to "TA ≅ 25°C" in Typical Characteristics: ±7.5 V condition statementGo
- Changed Overdrive Recovery Time grid lines and added gain informationGo
- Corrected polarity of negative supply capacitor in Wideband Noninverting Gain Configuration (5 V/V)
Go
- Corrected negative supply capacitor polarity in Wideband Inverting Gain Configuration (5 V/V)
Go
- Added "RISO" to "1 Ω" in Driving a Large Capacitive Load Using an Output Series Isolation Resistor
Go
- Added 1-kΩ resistor to Driving a Large Capacitive Load Using an Output Series Isolation Resistor
Go
- Changed supply values from ±15 V to ±7.5 V in Video Distribution Amplifier Application
Go
- Changed RS2 values from 100 Ω to 40.2 Ω in
Load-Sharing Driver Application
Go
- Added 30-Ω resistor to Load-Sharing Driver
Application
Go
- Added text to Design Requirements and Detailed Design Procedure sections Go
- Added Application Curves section Go
Changes from Revision * (August 2017) to Revision A (March 2018)
- デバイス・ステータスを「事前情報」から「量産データ」に変更Go