JAJSGP7B May 2012 – December 2018 TLV320DAC3203
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
LOGIC FAMILY | CMOS | |||||
VIH | Logic Level | IIH = 5 μA, IOVDD > 1.6V | 0.7 × IOVDD | V | ||
IIH = 5μA, 1.2V ≤ IOVDD < 1.6V | 0.9 × IOVDD | V | ||||
IIH = 5μA, IOVDD < 1.2V | IOVDD | V | ||||
VIL | IIL = 5 μA, IOVDD > 1.6V | –0.3 | 0.3 × IOVDD | V | ||
IIL = 5μA, 1.2V ≤ IOVDD < 1.6V | 0.1 × IOVDD | V | ||||
IIL = 5μA, IOVDD < 1.2V | 0 | V | ||||
VOH | IOH = 2 TTL loads | 0.8 × IOVDD | V | |||
VOL | IOL = 2 TTL loads | 0.1 × IOVDD | V | |||
Capacitive Load | 10 | pF |