SBVS176B October 2011 – April 2016 TLV717P
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 3 | I | Enable pin. Driving EN over 1.2 V turns on the regulator. Driving EN below 0.4 V puts the regulator into shutdown mode. |
GND | 2 | — | Ground pin |
IN | 4 | I | Input pin. A small capacitor is recommended from this pin to ground to assure stability. See the Input and Output Capacitor Requirements section in the Application and Implementation for more details. |
OUT | 1 | O | Regulated output voltage pin. A small 1-μF ceramic capacitor is recommended from this pin to ground to assure stability. See the Input and Output Capacitor Requirements section in the Application and Implementation for more details. |
Thermal pad | — | — | Connect to GND for improved thermal performance. |